??
CAD model selection
Selectable products: 1
81794
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319C - Spherical seat washer
Bill of material
81794
BESTNR
Order No.
81794
GR
Size
M24
D1
Diameter
25.0 mm
D3
Diameter
44 mm
H2
8.2 mm
R
32 mm
GEW
Weight
42.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081799
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number81794
Order No.81794
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 14.16EUR
Gross list prices from 503.72EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:57 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.