??
CAD model selection
Selectable products: 1
81802
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319C - Spherical seat washer
Bill of material
81802
BESTNR
Order No.
81802
GR
Size
M30
D1
Diameter
31.0 mm
D3
Diameter
56 mm
H2
11.2 mm
R
41 mm
GEW
Weight
87.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081805
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D