??
CAD model selection
Selectable products: 1
81828
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319C - Spherical seat washer
Bill of material
81828
BESTNR
Order No.
81828
GR
Size
M6
D1
Diameter
6.4 mm
D3
Diameter
12 mm
H2
2.3 mm
R
9 mm
GEW
Weight
1.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081829
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number81828
Order No.81828
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 10.61EUR
Gross list prices from 1000.58EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:57 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.