??
CAD model selection
Selectable products: 1
81836
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319C - Spherical seat washer
Bill of material
81836
BESTNR
Order No.
81836
GR
Size
M42
D1
Diameter
43.0 mm
D3
Diameter
78 mm
H2
17.0 mm
R
58 mm
GEW
Weight
297.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081836
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D