??
CAD model selection
Selectable products: 1
81869
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319D - Dished washer
Bill of material
81869
BESTNR
Order No.
81869
GR
Size
M8
SRFST
Designed for screw solidity in compliance
8.8
SRK
max. transmittable static screw force
17 kN
D2
Diameter
9.6 mm
D4
Diameter
17 mm
H3
3.5 mm
GEW
Weight
4.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081867
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D