??
CAD model selection
Selectable products: 1
81901
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319D - Dished washer
Bill of material
81901
BESTNR
Order No.
81901
GR
Size
M16
SRFST
Designed for screw solidity in compliance
8.8
SRK
max. transmittable static screw force
73 kN
D2
Diameter
19.0 mm
D4
Diameter
30 mm
H3
6.2 mm
GEW
Weight
19.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081904
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D