??
CAD model selection
Selectable products: 1
81935
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319D - Dished washer
Bill of material
81935
BESTNR
Order No.
81935
GR
Size
M30
SRFST
Designed for screw solidity in compliance
8.8
SRK
max. transmittable static screw force
269 kN
D2
Diameter
35.0 mm
D4
Diameter
56 mm
H3
12.0 mm
GEW
Weight
133.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081935
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D