??
CAD model selection
Selectable products: 1
81950
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319D - Dished washer
Bill of material
81950
BESTNR
Order No.
81950
GR
Size
M6
SRFST
Designed for screw solidity in compliance
8.8
SRK
max. transmittable static screw force
9 kN
D2
Diameter
7.1 mm
D4
Diameter
12 mm
H3
2.8 mm
GEW
Weight
1.5 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081959
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D