??
CAD model selection
Selectable products: 1
81976
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319D - Dished washer
Bill of material
81976
BESTNR
Order No.
81976
GR
Size
M48
SRFST
Designed for screw solidity in compliance
8.8
SRK
max. transmittable static screw force
714 kN
D2
Diameter
56.0 mm
D4
Diameter
92 mm
H3
22.0 mm
GEW
Weight
641.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081973
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D