??
CAD model selection
Selectable products: 1
87171
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319D - Dished washer
Bill of material
87171
BESTNR
Order No.
87171
GR
Size
M12
SRFST
Designed for screw solidity in compliance
12.9
SRK
max. transmittable static screw force
38 kN
D2
Diameter
14.2 mm
D4
Diameter
24 mm
H3
5.0 mm
GEW
Weight
10.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772087173
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D