??
CAD model selection
Selectable products: 1
87197
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319D - Dished washer
Bill of material
87197
BESTNR
Order No.
87197
GR
Size
M16
SRFST
Designed for screw solidity in compliance
12.9
SRK
max. transmittable static screw force
73 kN
D2
Diameter
19.0 mm
D4
Diameter
30 mm
H3
6.2 mm
GEW
Weight
19.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772087197
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number87197
Order No.87197
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 14.58EUR
Gross list prices from 1004.16EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.