??
CAD model selection
Selectable products: 1
87239
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319D - Dished washer
Bill of material
87239
BESTNR
Order No.
87239
GR
Size
M20
SRFST
Designed for screw solidity in compliance
12.9
SRK
max. transmittable static screw force
117 kN
D2
Diameter
23.2 mm
D4
Diameter
36 mm
H3
7.5 mm
GEW
Weight
32.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772087234
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D