??
CAD model selection
Selectable products: 1
87254
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319D - Dished washer
Bill of material
87254
BESTNR
Order No.
87254
GR
Size
M24
SRFST
Designed for screw solidity in compliance
12.9
SRK
max. transmittable static screw force
168 kN
D2
Diameter
28.0 mm
D4
Diameter
44 mm
H3
9.5 mm
GEW
Weight
63.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772087258
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D