??
CAD model selection
Selectable products: 1
81984
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319G - Dished washer
Bill of material
81984
BESTNR
Order No.
81984
GR
Size
M8
D2
Diameter
9.6 mm
D4
Diameter
24 mm
D5
Diameter
14.5 mm
H3
5 mm
FMAX
max. transferable static screw force
17 kN
GEW
Weight
13.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772081980
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D