??
CAD model selection
Selectable products: 1
82008
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319G - Dished washer
Bill of material
82008
BESTNR
Order No.
82008
GR
Size
M12
D2
Diameter
14.2 mm
D4
Diameter
36 mm
D5
Diameter
20.0 mm
H3
6 mm
FMAX
max. transferable static screw force
38 kN
GEW
Weight
32.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082000
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D