??
CAD model selection
Selectable products: 1
82016
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319G - Dished washer
Bill of material
82016
BESTNR
Order No.
82016
GR
Size
M14
D2
Diameter
16.5 mm
D4
Diameter
40 mm
D5
Diameter
24.8 mm
H3
6 mm
FMAX
max. transferable static screw force
53 kN
GEW
Weight
48.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082017
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D