??
CAD model selection
Selectable products: 1
82024
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319G - Dished washer
Bill of material
82024
BESTNR
Order No.
82024
GR
Size
M16
D2
Diameter
19.0 mm
D4
Diameter
44 mm
D5
Diameter
26.0 mm
H3
7 mm
FMAX
max. transferable static screw force
73 kN
GEW
Weight
56.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082024
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D