??
CAD model selection
Selectable products: 1
82032
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319G - Dished washer
Bill of material
82032
BESTNR
Order No.
82032
GR
Size
M20
D2
Diameter
23.2 mm
D4
Diameter
50 mm
D5
Diameter
31.0 mm
H3
8 mm
FMAX
max. transferable static screw force
117 kN
GEW
Weight
94.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082031
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D