??
CAD model selection
Selectable products: 1
82057
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319G - Dished washer
Bill of material
82057
BESTNR
Order No.
82057
GR
Size
M30
D2
Diameter
35.0 mm
D4
Diameter
68 mm
D5
Diameter
49.0 mm
H3
12 mm
FMAX
max. transferable static screw force
269 kN
GEW
Weight
230.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082055
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82057
Order No.82057
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 111.60EUR
Gross list prices from 2510.20EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.