??
CAD model selection
Selectable products: 1
82065
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319G - Dished washer
Bill of material
82065
BESTNR
Order No.
82065
GR
Size
M36
D2
Diameter
42.0 mm
D4
Diameter
80 mm
D5
Diameter
60.0 mm
H3
12 mm
FMAX
max. transferable static screw force
394 kN
GEW
Weight
350.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082062
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D