??
CAD model selection
Selectable products: 1
82073
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319G - Dished washer
Bill of material
82073
BESTNR
Order No.
82073
GR
Size
M6
D2
Diameter
7.1 mm
D4
Diameter
17 mm
D5
Diameter
11.0 mm
H3
4 mm
FMAX
max. transferable static screw force
9 kN
GEW
Weight
5.5 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082079
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82073
Order No.82073
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 11.68EUR
Gross list prices from 251.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.