??
CAD model selection
Selectable products: 1
82081
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6319G - Dished washer
Bill of material
82081
BESTNR
Order No.
82081
GR
Size
M42
D2
Diameter
49.0 mm
D4
Diameter
100 mm
D5
Diameter
70.0 mm
H3
15 mm
FMAX
max. transferable static screw force
- kN
GEW
Weight
640.0 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082086
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D