??
CAD model selection
Selectable products: 1
82321
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6330B - Hexagon nut height 1.5 dia.
Bill of material
82321
BESTNR
Order No.
82321
GR
Thread
M14
E
23.36 mm
M
21 mm
R
20 mm
S
Width across flats
21 mm
GEW
Weight
34 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772082321
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82321
Order No.82321
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 12.00EUR
Gross list prices from 1001.58EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.