??
CAD model selection
Selectable products: 1
82347
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6330B - Hexagon nut height 1.5 dia.
Bill of material
82347
BESTNR
Order No.
82347
GR
Thread
M12
E
20.03 mm
M
18 mm
R
17 mm
S
Width across flats
18 mm
GEW
Weight
20 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772082345
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82347
Order No.82347
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 10.92EUR
Gross list prices from 1000.83EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.