??
CAD model selection
Selectable products: 1
82479
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6330B - Hexagon nut height 1.5 dia.
Bill of material
82479
BESTNR
Order No.
82479
GR
Thread
M30
E
51.28 mm
M
45 mm
R
41 mm
S
Width across flats
46 mm
GEW
Weight
405 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772082475
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82479
Order No.82479
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 112.30EUR
Gross list prices from 2511.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.