??
CAD model selection
Selectable products: 1
82222
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6331 - Collar nut, turned and milled
Bill of material
82222
BESTNR
Order No.
82222
GR
Size
M10
A
4.0 mm
D1
Diameter
22 mm
E
17.77 mm
M
15 mm
S
Width across flats
16 mm
GEW
Weight
21 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772082222
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D