??
CAD model selection
Selectable products: 1
82529
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6331 - Collar nut, turned and milled
Bill of material
82529
BESTNR
Order No.
82529
GR
Size
M6
A
3.0 mm
D1
Diameter
14 mm
E
11.05 mm
M
9 mm
S
Width across flats
10 mm
GEW
Weight
6 g
CTN
Customs tariff number
73181692
EAN
European Article Number
4020772082529
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82529
Order No.82529
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 13.22EUR
Gross list prices from 1002.86EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.