??
CAD model selection
Selectable products: 1
82610
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6331 - Collar nut, turned and milled
Bill of material
82610
BESTNR
Order No.
82610
GR
Size
M24
A
6.0 mm
D1
Diameter
45 mm
E
39.98 mm
M
36 mm
S
Width across flats
36 mm
GEW
Weight
230 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772082611
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82610
Order No.82610
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 112.10EUR
Gross list prices from 5011.20EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.