??
CAD model selection
Selectable products: 1
82636
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6331 - Collar nut, turned and milled
Bill of material
82636
BESTNR
Order No.
82636
GR
Size
M30
A
8.0 mm
D1
Diameter
58 mm
E
51.28 mm
M
45 mm
S
Width across flats
46 mm
GEW
Weight
470 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772082635
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D