??
CAD model selection
Selectable products: 1
82875
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6340 - Washers for clamping devices
Bill of material
82875
BESTNR
Order No.
82875
GR
Size
M18
GRZ
Size inch
- Inch
D1
Diameter
19.0 mm
D2
Diameter
45 mm
S
6 mm
GEW
Weight
60 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082871
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D