??
CAD model selection
Selectable products: 1
82883
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6340 - Washers for clamping devices
Bill of material
82883
BESTNR
Order No.
82883
GR
Size
M20
GRZ
Size inch
3/4 Inch
D1
Diameter
21.0 mm
D2
Diameter
50 mm
S
6 mm
GEW
Weight
73 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082888
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D