??
CAD model selection
Selectable products: 1
82909
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6340 - Washers for clamping devices
Bill of material
82909
BESTNR
Order No.
82909
GR
Size
M24
GRZ
Size inch
7/8 Inch
D1
Diameter
25.0 mm
D2
Diameter
60 mm
S
8 mm
GEW
Weight
170 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082901
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D