??
CAD model selection
Selectable products: 1
82925
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6340 - Washers for clamping devices
Bill of material
82925
BESTNR
Order No.
82925
GR
Size
M30
GRZ
Size inch
1 1/8 1 3/16 Inch
D1
Diameter
31.0 mm
D2
Diameter
68 mm
S
10 mm
GEW
Weight
230 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082925
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82925
Order No.82925
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 16.10EUR
Gross list prices from 505.85EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.