??
CAD model selection
Selectable products: 1
82958
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6340 - Washers for clamping devices
Bill of material
82958
BESTNR
Order No.
82958
GR
Size
M48
GRZ
Size inch
1 3/4 Inch
D1
Diameter
50.0 mm
D2
Diameter
108 mm
S
17 mm
GEW
Weight
920 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772082956
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D