??
CAD model selection
Selectable products: 1
81273
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379 - Studs
Bill of material
81273
BESTNR
Order No.
81273
GR
Size
M8x80
D
8 mm
L
80 mm
FST
Strength class
10.9
B1
11 mm
B2
50 mm
GEW
Weight
25 g
CTN
Customs tariff number
73181548
EAN
European Article Number
4020772081270
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number81273
Order No.81273
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 11.98EUR
Gross list prices from 501.62EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:57 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.