??
CAD model selection
Selectable products: 1
81554
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379 - Studs
Bill of material
81554
BESTNR
Order No.
81554
GR
Size
M22x250
D
22 mm
L
250 mm
FST
Strength class
8.8
B1
31 mm
B2
160 mm
GEW
Weight
670 g
CTN
Customs tariff number
73181542
EAN
European Article Number
4020772081553
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number81554
Order No.81554
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 117.50EUR
Gross list prices from 2016.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:57 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.