??
CAD model selection
Selectable products: 1
81646
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379 - Studs
Bill of material
81646
BESTNR
Order No.
81646
GR
Size
M30x700
D
30 mm
L
700 mm
FST
Strength class
8.8
B1
43 mm
B2
400 mm
GEW
Weight
3300 g
CTN
Customs tariff number
73181542
EAN
European Article Number
4020772081645
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D