??
CAD model selection
Selectable products: 1
84848
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379 - Studs
Bill of material
84848
BESTNR
Order No.
84848
GR
Size
M10x200
D
10 mm
L
200 mm
FST
Strength class
10.9
B1
13 mm
B2
125 mm
GEW
Weight
100 g
CTN
Customs tariff number
73181548
EAN
European Article Number
4020772084844
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D