??
CAD model selection
Selectable products: 1
84970
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379 - Studs
Bill of material
84970
BESTNR
Order No.
84970
GR
Size
M20x80
D
20 mm
L
80 mm
FST
Strength class
8.8
B1
27 mm
B2
32 mm
GEW
Weight
185 g
CTN
Customs tariff number
73181542
EAN
European Article Number
4020772084974
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D