??
CAD model selection
Selectable products: 1
85001
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379 - Studs
Bill of material
85001
BESTNR
Order No.
85001
GR
Size
M20x500
D
20 mm
L
500 mm
FST
Strength class
8.8
B1
27 mm
B2
315 mm
GEW
Weight
1020 g
CTN
Customs tariff number
73181542
EAN
European Article Number
4020772085001
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number85001
Order No.85001
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 122.10EUR
Gross list prices from 2520.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:59 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.