??
CAD model selection
Selectable products: 1
85043
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379 - Studs
Bill of material
85043
BESTNR
Order No.
85043
GR
Size
M24x400
D
24 mm
L
400 mm
FST
Strength class
8.8
B1
35 mm
B2
250 mm
GEW
Weight
1160 g
CTN
Customs tariff number
73181542
EAN
European Article Number
4020772085049
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number85043
Order No.85043
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 123.90EUR
Gross list prices from 2022.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:59 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.