??
CAD model selection
Selectable products: 1
86025
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379 - Studs
Bill of material
86025
BESTNR
Order No.
86025
GR
Size
M24x500
D
24 mm
L
500 mm
FST
Strength class
8.8
B1
35 mm
B2
315 mm
GEW
Weight
1460 g
CTN
Customs tariff number
73181542
EAN
European Article Number
4020772086022
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D