??
CAD model selection
Selectable products: 1
86546
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379 - Studs
Bill of material
86546
BESTNR
Order No.
86546
GR
Size
M6x40
D
6 mm
L
40 mm
FST
Strength class
10.9
B1
9 mm
B2
20 mm
GEW
Weight
9 g
CTN
Customs tariff number
73181548
EAN
European Article Number
4020772086541
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number86546
Order No.86546
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 11.06EUR
Gross list prices from 500.93EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.