??
CAD model selection
Selectable products: 1
82123
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379_12-9 - Studs (12.9)
Bill of material
82123
BESTNR
Order No.
82123
GR
Size
M12x 80
D
12 mm
L
80 mm
FST
Strength class
12.9
B1
15 mm
B2
50 mm
GEW
Weight
55 g
CTN
Customs tariff number
73181548
EAN
European Article Number
4020772082123
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82123
Order No.82123
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 15.10EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.