??
CAD model selection
Selectable products: 1
82180
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379_12-9 - Studs (12.9)
Bill of material
82180
BESTNR
Order No.
82180
GR
Size
M16x 80
D
16 mm
L
80 mm
FST
Strength class
12.9
B1
19 mm
B2
50 mm
GEW
Weight
105 g
CTN
Customs tariff number
73181548
EAN
European Article Number
4020772082185
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number82180
Order No.82180
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 19.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:58 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.