??
CAD model selection
Selectable products: 1
87734
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379_12-9 - Studs (12.9)
Bill of material
87734
BESTNR
Order No.
87734
GR
Size
M16x160
D
16 mm
L
160 mm
FST
Strength class
12.9
B1
19 mm
B2
100 mm
GEW
Weight
218 g
CTN
Customs tariff number
73181548
EAN
European Article Number
4020772087739
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D