??
CAD model selection
Selectable products: 1
89094
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 6379_12-9 - Studs (12.9)
Bill of material
89094
BESTNR
Order No.
89094
GR
Size
M24x250
D
24 mm
L
250 mm
FST
Strength class
12.9
B1
35 mm
B2
160 mm
GEW
Weight
730 g
CTN
Customs tariff number
73181548
EAN
European Article Number
4020772089092
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D