??
CAD model selection
Selectable products: 1
80390
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
80390
BESTNR
Order No.
80390
GR
Size
M10x10x63
D
Thread
10 mm
NUT
for T-Slot
10 mm
L
63 mm
FST
Strength class
10.9
A
9.7 mm
B
45 mm
E
15 mm
K
6 mm
GEW
Weight
50 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772080396
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D