??
CAD model selection
Selectable products: 1
80465
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
80465
BESTNR
Order No.
80465
GR
Size
M12x14x80
D
Thread
12 mm
NUT
for T-Slot
14 mm
L
80 mm
FST
Strength class
10.9
A
13.7 mm
B
55 mm
E
22 mm
K
8 mm
GEW
Weight
100 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772080464
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number80465
Order No.80465
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 18.20EUR
Gross list prices from 507.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.