??
CAD model selection
Selectable products: 1
80630
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
DIN 787 - Bolts for T-slots
Bill of material
80630
BESTNR
Order No.
80630
GR
Size
M20x22x200
D
Thread
20 mm
NUT
for T-Slot
22 mm
L
200 mm
FST
Strength class
8.8
A
21.7 mm
B
125 mm
E
35 mm
K
14 mm
GEW
Weight
570 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772080631
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number80630
Order No.80630
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 120.90EUR
Gross list prices from 2519.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.